RJI cab IP20/M12 4XAWG22/7; trail.; 2,5m
Article No.: 09 45 700 5032
![RJI cab IP20/M12 4XAWG22/7; trail.; 2,5m](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/094570050XX_20220819_161552563/094570050XX_20220819_161552563_L.jpg)
Image is for illustration purposes only. Please refer to product description.
RJI cab IP20/M12 4XAWG22/7; trail.; 2,5m
Article No.: 09 45 700 5032
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | Copper cable (round) |
---|---|
Connector 1 | RJ45 |
Connector 2 | M12 D-coding |
Male | |
Specification | Pre-assembled on both sides |
Element | Cable assemblies |
Series | RJ45 |
Circular connectors M12 | |
Category | System cabling |
Cable length | 2.5 m |
---|---|
Core structure | 4x AWG 22/7 |
Number of cores | 4 |
Coding | D-coding |
Data rate | 10 Mbit/s |
---|---|
100 Mbit/s | |
Limiting temperature | -30 ... +70 °C |
Transmission characteristics | Cat. 5 Class D up to 100 MHz |
Specifications | UN/ECE-R 118 fire protection for rolling stock |
---|
Colour (cable) | Green |
---|---|
Material (cable) | PUR (polyurethane) |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Antimony trioxide |
Nickel |
eCl@ss | 27060390 Ready-made data cable (unspecified) |
---|---|
Net weight | 198 g |
Packaging size | 10 |
Country of origin | Romania |
European customs tariff number | 85444290 |
GTIN | 5713140268302 |
ETIM | EC002599 |
Previous
Next