RJI RJ45 jack 10/100Mbit vert. LED gn/ye
Article No.: 09 45 551 1142
![RJI RJ45 jack 10/100Mbit vert. LED gn/ye](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09455511141_20220819_172937301/09455511141_20220819_172937301_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![RJI RJ45 jack 10/100Mbit vert. LED gn/ye](/assets/images/3d-gallery-thumbnail.png)
![RJI RJ45 jack 10/100Mbit vert. LED gn/ye](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09455511141_20220819_172937301/09455511141_20220819_172937301_S.jpg)
RJI RJ45 jack 10/100Mbit vert. LED gn/ye
Article No.: 09 45 551 1142
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Specification | RJ45 |
---|---|
With LED green/yellow | |
Vertical | |
With contact spring | |
with integrated transformer | |
Element | Female |
Series | HARTING RJ Industrial® |
Category | Connectors |
Termination method | Reflow soldering termination (THR) |
---|---|
Pack contents | Tray |
Number of contacts | 8 |
Shielding | Fully shielded, 360° shielding contact |
Data rate | 10 Mbit/s |
---|---|
100 Mbit/s | |
Limiting temperature | -40 ... +85 °C |
Degree of protection acc. to IEC 60529 | IP20 |
Contact resistance | ≤ 45 mΩ |
Rated current | 1.5 A |
Mating cycles | ≥ 750 |
Insulation resistance | >1000 MΩ @ 500 V DC |
Dielectric strenght | ≤ 1.5 kV |
UL / CSA | |
---|---|
Approvals | DNV GL |
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
eCl@ss | 27460201 PCB connector (board connector) |
---|---|
Net weight | 6 g |
Packaging size | 60 |
Country of origin | China |
European customs tariff number | 85366990 |
GTIN | 5713140061682 |
ETIM | EC002637 |
Previous
Next