RJI RJ45 8-port jack Cat.5 THT angled
Article No.: 09 45 551 1128
![RJI RJ45 8-port jack Cat.5 THT angled](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09455511128_20220819_174058815/09455511128_20220819_174058815_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![RJI RJ45 8-port jack Cat.5 THT angled](/assets/images/3d-gallery-thumbnail.png)
![RJI RJ45 8-port jack Cat.5 THT angled](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09455511128_20220819_174058815/09455511128_20220819_174058815_S.jpg)
RJI RJ45 8-port jack Cat.5 THT angled
Article No.: 09 45 551 1128
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Specification | RJ45 |
---|---|
Angled | |
8 ports | |
Element | Female |
Series | HARTING RJ Industrial® |
Category | Connectors |
Termination method | Wave soldering termination |
---|---|
Number of contacts | 8 |
Shielding | Fully shielded, 360° shielding contact |
Data rate | 10 Mbit/s |
---|---|
100 Mbit/s | |
1 Gbit/s | |
2.5 Gbit/s | |
Limiting temperature | -40 ... +85 °C |
Degree of protection acc. to IEC 60529 | IP20 |
Rated current | 1.5 A |
Mating cycles | ≥ 750 |
Transmission characteristics | Cat. 5 Class D up to 100 MHz |
UL / CSA | |
---|---|
Approvals | DNV GL |
Material flammability class acc. to UL 94 | V-0 |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
eCl@ss | 27460201 PCB connector (board connector) |
---|---|
Net weight | 38.18 g |
Packaging size | 30 |
Country of origin | Taiwan |
European customs tariff number | 85366990 |
GTIN | 5713140061613 |
ETIM | EC002637 |
Previous
Next