RJI RJ45 10G Cat.6A, 8p IP20 extender
Article No.: 09 45 545 1569
![RJI RJ45 10G Cat.6A, 8p IP20 extender](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09455451569_20220819_172830855/09455451569_20220819_172830855_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![RJI RJ45 10G Cat.6A, 8p IP20 extender](/assets/images/3d-gallery-thumbnail.png)
![RJI RJ45 10G Cat.6A, 8p IP20 extender](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09455451569_20220819_172830855/09455451569_20220819_172830855_S.jpg)
RJI RJ45 10G Cat.6A, 8p IP20 extender
Article No.: 09 45 545 1569
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Specification | RJ45 |
---|---|
Element | Extender |
Series | HARTING RJ Industrial® |
Category | Connectors |
Termination method | IDC termination |
---|---|
Number of contacts | 8 |
Shielding | Fully shielded, 360° shielding contact |
Data rate | 10 Mbit/s |
---|---|
100 Mbit/s | |
1 Gbit/s | |
2.5 Gbit/s | |
5 Gbit/s | |
10 Gbit/s | |
Wire outer diameter | 1.3 ... 1.6 mm |
Limiting temperature | -40 ... +70 °C |
Degree of protection acc. to IEC 60529 | IP20 |
Conductor cross-section | 0.26 ... 0.32 mm² solid and stranded |
Conductor cross-section [AWG] | AWG 23 ... AWG 22 |
Transmission characteristics | Cat. 6A Class EA up to 500 MHz |
Cable diameter | 5 ... 9 mm |
PROFINET | Yes |
---|---|
Approvals | DNV GL |
Material (hood/housing) | Zinc die-cast |
---|---|
Surface (hood/housing) | Nickel plated |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
eCl@ss | 27440190 Industry connector (unspecified) |
---|---|
Net weight | 42 g |
Packaging size | 1 |
Country of origin | Latvia |
European customs tariff number | 85366990 |
GTIN | 5713140061422 |
ETIM | EC001264 |
Previous
Next