RJI M12 D-cod EtherRail Cable Assy, 5,0m
Article No.: 09 48 022 2011 050
![RJI M12 D-cod EtherRail Cable Assy, 5,0m](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/9/5/09480222011010_RJI_M12_D-COD_ETHERRAIL_CABLE_ASSY_20220905_112515764/09480222011010_RJI_M12_D-COD_ETHERRAIL_CABLE_ASSY_20220905_112515764_L.jpg)
Image is for illustration purposes only. Please refer to product description.
RJI M12 D-cod EtherRail Cable Assy, 5,0m
Article No.: 09 48 022 2011 050
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | Copper cable (round) |
---|---|
Connector 1 | M12 D-coding |
Male Straight | |
Overmoulded | |
Connector 2 | RJ45 |
Overmoulded | |
Specification | Pre-assembled on both sides |
Element | Cable assemblies |
Series | Circular connectors M12 |
RJ45 | |
Category | System cabling |
Cable length | 5 m |
---|---|
Core structure | 4x AWG 22/7 |
Number of cores | 4 |
Coding | D-coding |
Data rate | 10 Mbit/s |
---|---|
100 Mbit/s | |
Impedance | 100 Ω ±5 % |
Limiting temperature | -40 ... +85 °C unmoved |
-25 ... +70 °C moved | |
Minimum bending radius | 6x Cable diameter (repeated bending) |
5x Cable diameter (singular bending) | |
Transmission characteristics | Cat. 5 Class D up to 100 MHz |
Cable diameter | 6.6 mm ± 0.2 mm |
Specifications | EN 45545-2 |
---|
Colour (cable) | Black |
---|---|
Material (cable) | Elastomer |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
eCl@ss | 27060390 Ready-made data cable (unspecified) |
---|---|
Net weight | 347 g |
Packaging size | 1 |
Country of origin | Romania |
European customs tariff number | 85444290 |
GTIN | 5713140266117 |
ETIM | EC002599 |
Previous
Next