R 15-SCHRAUBRING (KUNSTSTOFF)
Article No.: 09 15 000 9905
![R 15-SCHRAUBRING (KUNSTSTOFF)](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_15_000_9905_RGB01/09_15_000_9905_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
R 15-SCHRAUBRING (KUNSTSTOFF)
Article No.: 09 15 000 9905
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of accessory | Ring nut |
---|---|
Series | R 15 |
Category | Accessories |
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Material (accessories) | Polycarbonate (PC) |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
eCl@ss | 27440392 Connector (accessories) |
---|---|
Net weight | 0.74 g |
Packaging size | 10 |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140022409 |
ETIM | EC002939 |
Previous
Next