Powercbl 7/8" f 4G1,5mm² 3+PE 1,5m
Article No.: 61 88 780 1901 5
![Powercbl 7/8" f 4G1,5mm² 3+PE 1,5m](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/21349700496015_7-8_KABELKONFEKTION_4_POLE_ST-_F-_PUR_20220823_072144695/21349700496015_7-8_KABELKONFEKTION_4_POLE_ST-_F-_PUR_20220823_072144695_L.jpg)
Image is for illustration purposes only. Please refer to product description.
Powercbl 7/8" f 4G1,5mm² 3+PE 1,5m
Article No.: 61 88 780 1901 5
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | Copper cable (round) |
---|---|
Connector 1 | 7/8" |
Female Straight | |
Specification | Pre-assembled on one side |
Element | Cable assemblies |
Series | Circular connectors 7/8" |
Category | System cabling |
Cable length | 1.5 m |
---|---|
Core structure | 4x 1.5 mm² |
Number of cores | 4 |
Number of contacts | 4 |
Colour (cable) | Black |
---|---|
Material (cable) | PVC |
eCl@ss | 27060390 Ready-made data cable (unspecified) |
---|---|
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85444290 |
GTIN | 5713140236769 |
ETIM | EC002599 |
Previous
Next