Mounting Bracket Kit Flat Panel Mounting
Article No.: 20 80 024 0002
![Mounting Bracket Kit Flat Panel Mounting](https://b2b.harting.com/files/epim/daten/Archiv/Image/2023/11/17/20_80_024_0002_RGB01/20_80_024_0002_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Mounting Bracket Kit Flat Panel Mounting](/assets/images/3d-gallery-thumbnail.png)
![Mounting Bracket Kit Flat Panel Mounting](https://b2b.harting.com/files/epim/daten/Archiv/Image/2023/11/17/20_80_024_0002_RGB01/20_80_024_0002_RGB01_S.jpg)
Mounting Bracket Kit Flat Panel Mounting
Article No.: 20 80 024 0002
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of accessory | Wall mounting kit |
---|---|
Description of the accessory | Flat assembly |
Series | Ha-VIS eCon 7000 |
Category | Accessories |
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
eCl@ss | 19179090 Network technology (computer communication, parts, unspecified) |
---|---|
Net weight | 163.7 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85177000 |
GTIN | 5713140135413 |
ETIM | EC000213 |
Previous
Next