M8 T1 Hybr. fe. str. PUR bk 3.0m
Article No.: 33 28 190 0225 030
Image is for illustration purposes only. Please refer to product description.
M8 T1 Hybr. fe. str. PUR bk 3.0m
Article No.: 33 28 190 0225 030
to see prices and availability.
Properties Overview
Product Details
Connector 1 | HARTING M8T1 Hybrid Industrial female Show details |
---|
Category | System cabling |
---|---|
Series | HARTING T1 Industrial |
Element | Cable assemblies |
Specification | Pre-assembled on one side |
Connector 1 | HARTING M8 T1 Industrial Female |
Overmoulded | |
Type of cable | Copper cable (round) |
Description of the cable | Flame retardant |
Oil resistant | |
Halogen-free |
Cable length | 3 m |
---|---|
Number of cores | 4 |
Core structure | 1x 2x AWG 22/7 |
2x AWG 18/19 | |
Gender | Female |
Number of contacts | 4 |
Coding | Single Pair Ethernet (SPE) |
Locking type | Screw locking |
Previous
Next