M8 Cable Assembly 3-poles st/- f/- 3,0m
Article No.: 21 34 810 0388 030
Image is for illustration purposes only. Please refer to product description.
M8 Cable Assembly 3-poles st/- f/- 3,0m
Article No.: 21 34 810 0388 030
to see prices and availability.
Properties Overview
Product Details
Type of cable | 3x0,25mm² PUR Show details |
---|---|
Connector 1 | M8 A 3pole female straight overmolded Show details |
Category | System cabling |
---|---|
Series | Circular connectors M8 |
Element | Cable assemblies |
Specification | Pre-assembled on one side |
Connector 1 | M8 A-coding |
Female Straight | |
Type of cable | Copper cable (round) |
Cable length | 3 m |
---|---|
Number of cores | 3 |
Core structure | 3x 0.25 mm² |
Coding | A-coding |
Previous
Next