M23 P male-c 1mm (0,75–1,5mm²) Au
Article No.: 09 15 600 6102
![M23 P male-c 1mm (0,75–1,5mm²) Au](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_15_600_6101_RGB01/09_15_600_6101_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![M23 P male-c 1mm (0,75–1,5mm²) Au](/assets/images/3d-gallery-thumbnail.png)
![M23 P male-c 1mm (0,75–1,5mm²) Au](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_15_600_6101_RGB01/09_15_600_6101_RGB01_S.jpg)
M23 P male-c 1mm (0,75–1,5mm²) Au
Article No.: 09 15 600 6102
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of contact | Crimp contact |
---|---|
Description of the contact | 1.5 mm |
Series | Circular connectors M23 |
Category | Contacts |
Identification | Power |
Gender | Male |
---|---|
Manufacturing process | Turned contacts |
Contact resistance | ≤ 3 mΩ |
---|---|
Conductor cross-section | 0.75 ... 1.5 mm² |
Stripping length | 7 mm |
Rated current | ≤ 10 A |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Gold plated |
eCl@ss | 27440204 Contact for industrial connectors |
---|---|
Net weight | 0.01 g |
Packaging size | 100 |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140188983 |
ETIM | EC000796 |
Previous
Next