M12 slim angled female X-cod 8-pol
Article No.: 21 03 881 4805
![M12 slim angled female X-cod 8-pol](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/21038814405_20220823_100106696/21038814405_20220823_100106696_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![M12 slim angled female X-cod 8-pol](/assets/images/3d-gallery-thumbnail.png)
![M12 slim angled female X-cod 8-pol](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/21038814405_20220823_100106696/21038814405_20220823_100106696_S.jpg)
M12 slim angled female X-cod 8-pol
Article No.: 21 03 881 4805
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Specification | Angled |
---|---|
Element | Cable connector |
Series | Circular connectors M12 |
Category | Connectors |
Identification | Slim Design |
Locking type | Screw locking |
---|---|
Details | For Ethernet applications up to 10 Gbit only |
Termination method | Crimp termination |
Gender | Female |
Number of contacts | 8 |
Details | Please order crimp contacts separately. |
Coding | X-coding |
Shielding | Shielded |
Data rate | 10 Mbit/s |
---|---|
100 Mbit/s | |
1 Gbit/s | |
2.5 Gbit/s | |
5 Gbit/s | |
10 Gbit/s | |
Limiting temperature | -40 ... +85 °C |
Degree of protection acc. to IEC 60529 | IP65 / IP67 mated condition |
Contact resistance | ≤ 10 mΩ |
Conductor cross-section | 0.08 ... 0.25 mm² |
Conductor cross-section [AWG] | AWG 28 ... AWG 23 |
Rated current | 0.5 A |
Rated voltage | 48 V |
Rated impulse voltage | 0.8 kV |
Pollution degree | 3 |
Mating cycles | ≥ 500 |
Tightening torque | 0.6 Nm |
Insulation resistance | >108 Ω |
Wrench size (knurled screw / knurled nut) | 15 |
Transmission characteristics | Cat. 6A Class EA up to 500 MHz |
Overvoltage category | III |
Wire outer diameter | ≤ 1.4 mm |
Isolation group | I (600 ≤ CTI) |
Cable diameter | 5.7 ... 8.8 mm |
PROFINET | Yes |
---|---|
Specifications | IEC 61076-2-109 |
UL / CSA | |
Material (hood/housing) | Zinc die-cast |
---|---|
Material (insert) | Liquid crystal polymer (LCP) |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Naphthalene | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
eCl@ss | 27440116 Circular connector (for field assembly) |
---|---|
Net weight | 68.5 g |
Packaging size | 1 |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140226708 |
ETIM | EC002635 |
Previous
Next