M12 PP X-coded RJ45 cable assy Cat6a,1m
Article No.: 09 48 822 3757 010
![M12 PP X-coded RJ45 cable assy Cat6a,1m](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/0948822355X_20220822_235211476/0948822355X_20220822_235211476_L.jpg)
Image is for illustration purposes only. Please refer to product description.
M12 PP X-coded RJ45 cable assy Cat6a,1m
Article No.: 09 48 822 3757 010
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | Copper cable (round) |
---|---|
Connector 1 | M12 X-coding |
Male Straight | |
PushPull | |
Connector 2 | HARTING RJ Industrial® Gigalink |
Straight | |
Specification | Pre-assembled on both sides |
Element | Cable assemblies |
Series | Circular connectors M12 |
RJ45 | |
Category | System cabling |
Identification | PushPull |
Cable length | 1 m |
---|---|
Core structure | 4x 2 Twisted Pair |
Number of cores | 8 |
Coding | X-coding |
Data rate | 10 Mbit/s |
---|---|
100 Mbit/s | |
1 Gbit/s | |
2.5 Gbit/s | |
5 Gbit/s | |
10 Gbit/s | |
Limiting temperature | -40 ... +70 °C |
Transmission characteristics | Cat. 6A Class EA up to 500 MHz |
Colour (cable) | Yellow |
---|---|
Material (cable) | PVC |
RoHS | compliant with exemption |
RoHS exemptions | 6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight |
6(c): Copper alloy containing up to 4 % lead by weight | |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate |
Lead | |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
eCl@ss | 27060390 Ready-made data cable (unspecified) |
---|---|
Net weight | 112 g |
Packaging size | 1 |
Country of origin | Romania |
European customs tariff number | 85444290 |
GTIN | 5713140266681 |
ETIM | EC002599 |
Previous
Next