M12 PFT SD female X-coded 8-pole for cri
Article No.: 21 03 881 2827
![M12 PFT SD female X-coded 8-pole for cri](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/21038812827_20220823_100232069/21038812827_20220823_100232069_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![M12 PFT SD female X-coded 8-pole for cri](/assets/images/3d-gallery-thumbnail.png)
![M12 PFT SD female X-coded 8-pole for cri](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/21038812827_20220823_100232069/21038812827_20220823_100232069_S.jpg)
M12 PFT SD female X-coded 8-pole for cri
Article No.: 21 03 881 2827
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Specification | for rear mounting |
---|---|
Element | Cable connector |
Panel feed through | |
Series | Circular connectors M12 |
Category | Connectors |
Identification | Slim Design |
PushPull |
Locking type | Screw locking |
---|---|
PushPull | |
Details | For Ethernet applications up to 10 Gbit only |
Termination method | Crimp termination |
Gender | Female |
Number of contacts | 8 |
Details | Please order crimp contacts separately. |
Please order crimp flange set separately. | |
Coding | X-coding |
Shielding | Shielded |
Shield connection with crimp flange |
Data rate | 10 Mbit/s |
---|---|
100 Mbit/s | |
1 Gbit/s | |
2.5 Gbit/s | |
5 Gbit/s | |
10 Gbit/s | |
Limiting temperature | -40 ... +85 °C |
Degree of protection acc. to IEC 60529 | IP65 / IP67 mated condition |
Contact resistance | ≤ 10 mΩ |
Conductor cross-section | 0.08 ... 0.25 mm² |
Conductor cross-section [AWG] | AWG 28 ... AWG 23 |
Rated current | 0.5 A |
Rated voltage | 48 V |
Rated impulse voltage | 0.8 kV |
Pollution degree | 3 |
Mating cycles | ≥ 500 |
Tightening torque | 2 Nm Lock nut |
Insulation resistance | >108 Ω |
Transmission characteristics | Cat. 6A Class EA up to 500 MHz |
Overvoltage category | III |
Wire outer diameter | ≤ 1.4 mm |
Isolation group | I (600 ≤ CTI) |
Specifications | IEC 61076-2-109 |
---|
Material (hood/housing) | Zinc die-cast |
---|---|
Material (insert) | Liquid crystal polymer (LCP) |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | 5dbb3851-b94e-4e88-97a1-571845975242 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
eCl@ss | 27440116 Circular connector (for field assembly) |
---|---|
Net weight | 48.45 g |
Packaging size | 1 |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140226135 |
ETIM | EC002635 |
Previous
Next