M12-L fem. 4p D-cod. with conduit M17x1
Article No.: 21 03 882 2411
![M12-L fem. 4p D-cod. with conduit M17x1](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/21038822411_20220823_100137215/21038822411_20220823_100137215_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![M12-L fem. 4p D-cod. with conduit M17x1](/assets/images/3d-gallery-thumbnail.png)
![M12-L fem. 4p D-cod. with conduit M17x1](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/21038822411_20220823_100137215/21038822411_20220823_100137215_S.jpg)
M12-L fem. 4p D-cod. with conduit M17x1
Article No.: 21 03 882 2411
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Specification | with conduit |
---|---|
Straight | |
Element | Cable connector |
Series | Circular connectors M12 |
Category | Connectors |
Locking type | Screw locking |
---|---|
Details | For Fast Ethernet applications only |
Termination method | Crimp termination |
Gender | Female |
Number of contacts | 4 |
Details | Please order crimp contacts separately. |
Coding | D-coding |
Shielding | Shielded |
Data rate | 10 Mbit/s |
---|---|
100 Mbit/s | |
Limiting temperature | -40 ... +85 °C |
Rated voltage | 48 V AC |
60 V DC | |
Degree of protection acc. to IEC 60529 | IP65 / IP67 mated condition |
Contact resistance | ≤ 10 mΩ |
Conductor cross-section | 0.14 ... 0.75 mm² |
Conductor cross-section [AWG] | AWG 26 ... AWG 18 |
Rated current | 4 A |
Rated impulse voltage | 1.5 kV |
Pollution degree | 3 |
Mating cycles | ≥ 500 |
Tightening torque | 0.6 Nm |
Insulation resistance | >108 Ω |
Wrench size (knurled screw / knurled nut) | 17 |
Transmission characteristics | Cat. 5 Class D up to 100 MHz |
Overvoltage category | III |
Wire outer diameter | ≤ 2.3 mm |
Isolation group | I (600 ≤ CTI) |
Cable diameter | 4.5 ... 8.8 mm |
Specifications | IEC 61076-2-101 |
---|---|
UL / CSA | |
Material (hood/housing) | Zinc die-cast |
---|---|
Material (insert) | Polyamide (PA) |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | 0d7d3693-d625-47ab-934a-d241bf72c86e |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Naphthalene | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
eCl@ss | 27440116 Circular connector (for field assembly) |
---|---|
Net weight | 42.1 g |
Packaging size | 1 |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140139800 |
ETIM | EC002635 |
Previous
Next