Han3M RJ45 Cat5 plug 4p IDC
Article No.: 09 45 115 1102
![Han3M RJ45 Cat5 plug 4p IDC](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09451151100_2_20220819_170929455/09451151100_2_20220819_170929455_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han3M RJ45 Cat5 plug 4p IDC](/assets/images/3d-gallery-thumbnail.png)
![Han3M RJ45 Cat5 plug 4p IDC](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09451151100_2_20220819_170929455/09451151100_2_20220819_170929455_S.jpg)
Han3M RJ45 Cat5 plug 4p IDC
Article No.: 09 45 115 1102
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of hood/housing | Hood |
---|---|
Description of hood/housing | Straight |
Specification | RJ45 |
Element | Cable connector |
Series | RJ45 |
Category | Connectors |
Size | 3 A |
---|---|
Termination method | IDC termination |
Pack contents | Connector insert |
Hoods/Housings | |
Cable gland | |
Assembly instructions | |
Number of contacts | 4 |
Shielding | Fully shielded, 360° shielding contact |
Data rate | 10 Mbit/s |
---|---|
100 Mbit/s | |
Wire outer diameter | 1.6 mm |
Limiting temperature | -40 ... +70 °C |
Degree of protection acc. to IEC 60529 | IP65 |
IP67 | |
Conductor cross-section | 0.22 ... 0.32 mm² Stranded |
0.26 ... 0.32 mm² Solid | |
Conductor cross-section [AWG] | AWG 24 ... AWG 22 Stranded |
AWG 23 ... AWG 22 Solid | |
Transmission characteristics | Cat. 5 Class D up to 100 MHz |
Cable diameter | 5 ... 9 mm |
PROFINET | Yes |
---|---|
Specifications | EN 45545-2 |
Approvals | DNV GL |
Material (hood/housing) | Zinc die-cast |
---|---|
Colour (hood/housing) | Black |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol |
Lead | |
ECHA SCIP number | be45dcda-0f90-459a-a8bc-78fb7986a295 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Naphthalene | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
eCl@ss | 27440113 Rectangular connectors (set) |
---|---|
Net weight | 105 g |
Packaging size | 1 |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140058743 |
ETIM | EC002636 |
Previous
Next