Han PushPull RJ45 Genderchanger Cat6A
Article No.: 09 35 221 0501
![Han PushPull RJ45 Genderchanger Cat6A](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09352210501_20220819_170215972/09352210501_20220819_170215972_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han PushPull RJ45 Genderchanger Cat6A](/assets/images/3d-gallery-thumbnail.png)
![Han PushPull RJ45 Genderchanger Cat6A](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09352210501_20220819_170215972/09352210501_20220819_170215972_S.jpg)
Han PushPull RJ45 Genderchanger Cat6A
Article No.: 09 35 221 0501
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Specification | AIDA compliant |
---|---|
Element | Gender changer |
Series | Han® PushPull (V14) |
Category | Connectors |
Identification | RJ45 |
Features | Intuitive locking mechanism |
Fixing | Wall mountable with 4 screws type M5 |
---|---|
Locking type | PushPull |
Shielding | Fully shielded, 360° shielding contact |
Data rate | 10 Mbit/s |
---|---|
100 Mbit/s | |
1 Gbit/s | |
2.5 Gbit/s | |
5 Gbit/s | |
Limiting temperature | -40 ... +70 °C |
Degree of protection acc. to IEC 60529 | IP65 mated condition |
IP67 mated condition | |
Conductor cross-section | 0.22 ... 0.32 mm² Stranded |
0.26 ... 0.32 mm² Solid | |
Rated current | 1.75 A |
Rated voltage | 50 V |
Mating cycles | ≥ 750 |
Transmission characteristics | Cat. 6A Class EA up to 500 MHz |
PROFINET | Yes |
---|---|
Specifications | IEC 61076-3-117 Variant 14 (V14) |
IEC 60603-7 Mating face | |
UL / CSA | |
Approvals | DNV GL |
Material (hood/housing) | Aluminium |
---|---|
Surface (hood/housing) | Anodised |
Material flammability class acc. to UL 94 | V-0 |
Surface (contacts) | Au over Ni Mating side |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Antimony trioxide |
Lead | |
Nickel | |
Naphthalene |
eCl@ss | 27440190 Industry connector (unspecified) |
---|---|
Net weight | 124.25 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140053984 |
ETIM | EC001264 |
Previous
Next