Han-Eco Mod.16 flange gasket-HBM (FPM)
Article No.: 19 41 000 9853
![Han-Eco Mod.16 flange gasket-HBM (FPM)](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/19_41_000_9853_RGB01/19_41_000_9853_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
Han-Eco Mod.16 flange gasket-HBM (FPM)
Article No.: 19 41 000 9853
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Series of hoods/housings | Han-Eco® Modular |
---|---|
Type of accessory | Flange gasket |
Category | Accessories |
Size | 16 B |
---|
Material (seal) | FPM |
---|---|
Colour (seal) | RAL 7001 (silver-grey) |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
eCl@ss | 27440291 Connector component (parts) |
---|---|
Net weight | 8 g |
Packaging size | 10 |
Country of origin | Germany |
European customs tariff number | 40169300 |
GTIN | 5713140191327 |
ETIM | EC002943 |
Previous
Next