Han CGM-M M40x1,5 D.20-26mm/22-32mm
Article No.: 19 00 000 5099
![Han CGM-M M40x1,5 D.20-26mm/22-32mm](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/19_00_000_50XX_RGB02/19_00_000_50XX_RGB02_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han CGM-M M40x1,5 D.20-26mm/22-32mm](/assets/images/3d-gallery-thumbnail.png)
![Han CGM-M M40x1,5 D.20-26mm/22-32mm](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/19_00_000_50XX_RGB02/19_00_000_50XX_RGB02_S.jpg)
Han CGM-M M40x1,5 D.20-26mm/22-32mm
Article No.: 19 00 000 5099
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Series of hoods/housings | Han® CGM-M |
---|---|
Type of accessory | Cable gland |
Category | Accessories |
Clamping range | 20 ... 32 mm |
---|---|
Size | M40 |
Width across corners | 55 mm |
Limiting temperature | -40 ... +100 °C |
Degree of protection acc. to IEC 60529 | IP68 |
IP69 / IPX9K acc. to ISO 20653 | |
Tightening torque | ≤15 Nm (depending on the cable and the seal insert used) |
Wrench size | 50 |
UL / CSA | |
---|---|
Approvals | DNV GL |
Material (cable glands) | Brass |
---|---|
Surface (accessories) | Nickel plated |
Material (seal) | NBR |
Material (clamping ring) | Polyamide (PA) |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol |
Lead | |
ECHA SCIP number | 6d86e660-27db-4390-811a-374604e3d289 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Naphthalene |
eCl@ss | 27140801 Screwed cable gland (electrical) |
---|---|
Net weight | 200 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 84849000 |
GTIN | 5713140123854 |
ETIM | EC000441 |
Previous
Next