Han 3A RJ45 Cat5 plug insert 4p IDC
Article No.: 09 45 100 1100
![Han 3A RJ45 Cat5 plug insert 4p IDC](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09451001100_20220819_170700736/09451001100_20220819_170700736_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han 3A RJ45 Cat5 plug insert 4p IDC](/assets/images/3d-gallery-thumbnail.png)
![Han 3A RJ45 Cat5 plug insert 4p IDC](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09451001100_20220819_170700736/09451001100_20220819_170700736_S.jpg)
Han 3A RJ45 Cat5 plug insert 4p IDC
Article No.: 09 45 100 1100
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Specification | RJ45 |
---|---|
Element | Cable connector |
Series | RJ45 |
Category | Connectors |
Size | 3 A |
---|---|
Termination method | IDC termination |
Pack contents | Connector insert |
Number of contacts | 4 |
Shielding | Fully shielded, 360° shielding contact |
Data rate | 10 Mbit/s |
---|---|
100 Mbit/s | |
Wire outer diameter | 1.6 mm |
Limiting temperature | -40 ... +70 °C |
Conductor cross-section | 0.22 ... 0.32 mm² Stranded |
0.26 ... 0.32 mm² Solid | |
Conductor cross-section [AWG] | AWG 24 ... AWG 22 Stranded |
AWG 23 ... AWG 22 Solid | |
Mating cycles | ≥ 750 |
Transmission characteristics | Cat. 5 Class D up to 100 MHz |
Cable diameter | 6.5 ... 9.5 mm |
PROFINET | Yes |
---|---|
Specifications | EN 45545-2 |
UL / CSA | |
Approvals | DNV GL |
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
eCl@ss | 27440205 Contact insert for industrial connectors |
---|---|
Net weight | 43 g |
Packaging size | 1 |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140058668 |
ETIM | EC000438 |
Previous
Next