HARTING IE Cat.7A 4x2xAWG26/7 PUR, 100m
Article No.: 09 45 600 0711
![HARTING IE Cat.7A 4x2xAWG26/7 PUR, 100m](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/094560006XX_20220819_161558720/094560006XX_20220819_161558720_L.jpg)
Image is for illustration purposes only. Please refer to product description.
HARTING IE Cat.7A 4x2xAWG26/7 PUR, 100m
Article No.: 09 45 600 0711
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | Copper cable (round) |
---|---|
Specification | Not assembled |
Element | Bulk cables |
Category | System cabling |
Cable length | 100 m |
---|---|
Core structure | 4x 2x AWG 26/7 |
Number of cores | 8 |
Data rate | ‌ 10 Mbit/s |
---|---|
‌ 100 Mbit/s | |
‌ 1 Gbit/s | |
‌ 2.5 Gbit/s | |
‌ 5 Gbit/s | |
‌ 10 Gbit/s | |
Limiting temperature | -40 ... +70 °C unmoved |
-10 ... +50 °C moved | |
Conductor resistance @ 20 °C | ≤120 Ω/km |
Transmission characteristics | Cat. 7 Class II up to 2000 MHz |
Colour (cable) | Yellow |
---|---|
Material (cable) | PUR (polyurethane) |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
eCl@ss | 27061801 Data and communication cable (copper) |
---|---|
Net weight | 4,800 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85444290 |
GTIN | 5713140273733 |
ETIM | EC003249 |
Previous
Next