DSUB SV MA SSDP ANG73-254 15P PL2GCSLK4-
Article No.: 09 65 262 6813
![DSUB SV MA SSDP ANG73-254 15P PL2GCSLK4-](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/096516XX811_20220822_233226852/096516XX811_20220822_233226852_L.jpg)
Image is for illustration purposes only. Please refer to product description.
DSUB SV MA SSDP ANG73-254 15P PL2GCSLK4-
Article No.: 09 65 262 6813
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Element | Connector |
---|---|
Description of the contact | Stamped |
Angled | |
Series | D-Sub |
Category | Connectors |
Identification | Standard |
Size | D-Sub 2 |
---|---|
Locking type | Fixing flange with fitted screw lock 4-40 UNC |
Termination method | Wave soldering termination |
Gender | Male |
Number of contacts | 15 |
further contacts | With grounding pin |
Connection type | Motherboard to daughtercard |
Termination length | 2.9 mm |
PCB fixing | With board locks |
PCB thickness | ≥1.6 mm |
---|---|
Distance between rows | 2.54 mm |
Limiting temperature | -55 ... +125 °C |
Contact resistance | ≤ 10 mΩ |
Rated current | 6.5 A |
Mating cycles | ≥ 250 |
Tightening torque | ≤0.4 Nm Locking screw |
Contact spacing (termination side) | 2.74 mm |
Insulation resistance | >1010 Ω |
Hot plugging | No |
Clearance distance | ≥ 1 mm |
Creepage distance | ≥ 1 mm |
Test voltage U<sub>r.m.s.</sub> | 1 kV |
Installation height | 7.3 mm |
Isolation group | IIIa (175 ≤ CTI < 400) |
Performance level | 2 |
acc. to CECC 75301-802 | |
Insertion force | ≤ 50 N |
Withdrawal force | ≥ 4.5 N |
≤ 33 N |
Specifications | DIN 41652 |
---|---|
UL / CSA |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Noble metal over Ni |
Material flammability class acc. to UL 94 | V-0 |
Colour (insert) | Black |
Material (insert) | Thermoplastic resin, glass-fibre filled (PBTP) |
Shell: Plated steel | |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | ecef7555-f643-4ceb-a337-fc54762297f1 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Antimony trioxide |
Lead | |
Nickel | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
eCl@ss | 27440214 D-Sub coupler |
---|---|
Net weight | 9.92 g |
Packaging size | 100 |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140077942 |
ETIM | EC001136 |
Previous
Next