DSUB MA RIGHT ANG HIGH VOLTAGE CONTACT
Article No.: 09 69 681 2550
Image is for illustration purposes only. Please refer to product description.
DSUB MA RIGHT ANG HIGH VOLTAGE CONTACT
Article No.: 09 69 681 2550
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Contacts |
---|---|
Series | D-Sub |
Identification | Mixed |
Type of contact | Solder contact |
Description of the contact | Angled |
Termination method | Solder termination |
---|---|
Gender | Male |
Manufacturing process | Turned contacts |
Conductor cross-section | 0.25 ... 0.5 mm² |
---|---|
Conductor cross-section [AWG] | AWG 24 ... AWG 20 |
Rated current | ≤ 10 A |
Rated voltage | 3,000 V |
Contact resistance | ≤ 3 mΩ |
Stripping length | 2.5 mm |
Limiting temperature | -55 ... +125 °C |
Insertion force | ≤ 5 N |
Withdrawal force | ≈ 2.5 N |
Performance level | AU 50 |
1 | |
Mating cycles | ≥ 500 |
Test voltage U<sub>r.m.s.</sub> | 4 kV @ 50 Hz |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Au over Ni |
Layer thickness | ≥ 1.27 µm |
Layer thickness | ≥ 50 µinch |
Material (hood/housing) | Polycarbonate / Teflon (PTFE) |
Material (locking) | PI |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | ecef7555-f643-4ceb-a337-fc54762297f1 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Packaging size | 20 |
---|---|
Net weight | 0.93 g |
Country of origin | Czechia |
European customs tariff number | 85366990 |
GTIN | 5713140102736 |
ETIM | EC000796 |
eCl@ss | 27440204 Contact for industrial connectors |
Previous
Next