DIN-Signal 2C048FS-2,9C1-2-clip
Article No.: 09 23 448 6824
![DIN-Signal 2C048FS-2,9C1-2-clip](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09234XX682X_20220819_155643364/09234XX682X_20220819_155643364_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![DIN-Signal 2C048FS-2,9C1-2-clip](/assets/images/3d-gallery-thumbnail.png)
![DIN-Signal 2C048FS-2,9C1-2-clip](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09234XX682X_20220819_155643364/09234XX682X_20220819_155643364_S.jpg)
DIN-Signal 2C048FS-2,9C1-2-clip
Article No.: 09 23 448 6824
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Element | Female connector |
---|---|
Description of the contact | Straight |
Series | DIN 41612 |
Category | Connectors |
Identification | Type 2C |
Contact configuration | Rows a, b and c, positions 1, 2, ... , 15, 16 |
---|---|
Termination method | Wave soldering termination |
Number of contacts | 48 |
Connection type | Motherboard to daughtercard |
Mezzanine | |
Termination length | 2.9 mm |
Coding | Coding with loss of contacts |
PCB fixing | With fixing flange |
With snap-in clip |
PCB thickness | 1.6 mm +2.4 |
---|---|
Limiting temperature | -55 ... +125 °C |
Contact resistance | ≤ 20 mΩ |
Rated current | 2 A |
Mating cycles | ≥ 400 |
Contact spacing (termination side) | 2.54 mm |
Contact spacing (mating side) | 2.54 mm |
Contact rows | 3 |
Insulation resistance | >1012 Ω |
Hot plugging | No |
Rated current | Rated current measured at 20 °C, see derating curve for details |
Clearance distance | ≥ 1 mm |
Creepage distance | ≥ 1 mm |
Test voltage U<sub>r.m.s.</sub> | 1 kV |
Isolation group | IIIa (175 ≤ CTI < 400) |
Performance level | 2 |
acc. to IEC 60603-2 | |
Insertion force | ≤ 45 N |
Withdrawal force | ≤ 30 N |
Specifications | IEC 60603-2 (complementary) |
---|---|
UL / CSA | |
Railway classification | F4/I3 acc. to NFF 16-101/102 |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Noble metal over Ni Mating side |
Sn over Ni Termination side | |
Material flammability class acc. to UL 94 | V-0 |
Colour (insert) | RAL 7032 (pebble grey) |
Material (insert) | Thermoplastic resin, glass-fibre filled |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Antimony trioxide |
Nickel | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
eCl@ss | 27460201 PCB connector (board connector) |
---|---|
Net weight | 7.8 g |
Packaging size | 100 |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140042124 |
ETIM | EC002637 |
Previous
Next