D-SUB "US" 9F-EW 6.08
Article No.: 09 68 153 5612
![D-SUB "US" 9F-EW 6.08](https://b2b.harting.com/files/epim/daten/Archiv/Image/2023/2/1/09681537612/09681537612_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![D-SUB "US" 9F-EW 6.08](/assets/images/3d-gallery-thumbnail.png)
![D-SUB "US" 9F-EW 6.08](https://b2b.harting.com/files/epim/daten/Archiv/Image/2023/2/1/09681537612/09681537612_S.jpg)
D-SUB "US" 9F-EW 6.08
Article No.: 09 68 153 5612
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Specification | U.S. Footprint |
---|---|
Element | Connector |
Description of the contact | Stamped |
Angled | |
Series | D-Sub |
Category | Connectors |
Identification | Standard |
Size | D-Sub 1 |
---|---|
Locking type | Fixing flange with thread 4-40 UNC |
Termination method | Wave soldering termination |
Gender | Female |
Number of contacts | 9 |
further contacts | With grounding pin |
Connection type | Motherboard to daughtercard |
Termination length | 3.2 mm |
PCB fixing | With board locks |
PCB thickness | ≥1.6 mm |
---|---|
Distance between rows | 2.84 mm |
Limiting temperature | -55 ... +125 °C |
Contact resistance | ≤ 10 mΩ |
Rated current | 6.5 A |
Mating cycles | ≥ 500 |
Tightening torque | ≤0.6 Nm Female screw lock |
Contact spacing (termination side) | 2.77 mm |
Insulation resistance | >1010 Ω |
Hot plugging | No |
Clearance distance | ≥ 1 mm |
Creepage distance | ≥ 1 mm |
Test voltage U<sub>r.m.s.</sub> | 1 kV |
Installation height | 6.3 mm |
Isolation group | IIIa (175 ≤ CTI < 400) |
Performance level | NM 30 (S4) |
1 | |
Insertion force | ≤ 30 N |
Withdrawal force | ≥ 3.3 N |
≤ 20 N |
Specifications | DIN 41652 |
---|---|
UL / CSA |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Noble metal over Ni |
Material flammability class acc. to UL 94 | V-0 |
Colour (insert) | Black |
Material (insert) | Thermoplastic resin, glass-fibre filled (PBTP) |
Shell: Plated steel | |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
Layer thickness | ≥ 0.76 µm |
ECHA SCIP number | ecef7555-f643-4ceb-a337-fc54762297f1 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Antimony trioxide |
Lead | |
Nickel | |
Layer thickness | ≥ 30 µinch |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
eCl@ss | 27440214 D-Sub coupler |
---|---|
Net weight | 7.9 g |
Packaging size | 50 |
Country of origin | China |
European customs tariff number | 85366990 |
GTIN | 5713140095526 |
ETIM | EC001136 |
Previous
Next