Request free express sample
Product currently unavailable
Please choose an alternative sample that is very similar.
Version | ||
---|---|---|
Termination method | Crimp/crimp termination | Crimp/crimp termination |
Manufacturing process | Turned contacts | Turned contacts |
Gender | Male | Male |
Technical characteristics | ||
Insulation resistance | 109 Ω | 109 Ω |
Insertion force | ≤ 7 N | ≤ 7 N |
Withdrawal force | ≤ 7 N | ≤ 7 N |
Performance level | 3 | NM 30 (S4)|1 |
Contact resistance | ‌2.7 mΩ for inner contact die|‌2.7 mΩ for outer ferrule | ‌2.7 mΩ for inner contact die|‌2.7 mΩ for outer ferrule |
Mating cycles | ≥ 50 | ≥ 500 |
Rated voltage | 250 V | 250 V |
Test voltage Ur.m.s. | 0.75 kV @ 50 Hz | 0.75 kV @ 50 Hz |
Rated current | ≤ 2 A | ≤ 2 A |
Limiting temperature | -55 ... +135 °C | -55 ... +135 °C |
Stripping length | 3 mm for inner contact die|5 mm Shielding|9 mm cable jacket | 3 mm for inner contact die|5 mm Shielding|9 mm cable jacket |
Frequency | 0 ... 2 GHz | 0 ... 2 GHz |
Impedance | 75 Ω | 75 Ω |
Identification | ||
Identification | Mixed | Mixed |
Type of contact | Coaxial contact | Coaxial contact |
Category | Contacts | Contacts |
Features | Tool setting: 5 for AWG 24 and AWG 26, 4 for AWG 28, 3 for AWG 30|Outer ferrule: crimp in tool cavity B | Tool setting: 5 for AWG 24 and AWG 26, 4 for AWG 28, 3 for AWG 30|Outer ferrule: crimp in tool cavity B |
Description of the contact | Straight|for cables RG 179 BU, 187 AU | Straight|for cables RG 179 BU, 187 AU |
Series | D-Sub | D-Sub |
Material properties | ||
ECHA SCIP number | ecef7555-f643-4ceb-a337-fc54762297f1 | ecef7555-f643-4ceb-a337-fc54762297f1 |
China RoHS | 50 | 50 |
ELV status | compliant with exemption | compliant with exemption |
REACH ANNEX XIV substances | Not contained | Not contained |
Material (locking) | Copper alloy | Copper alloy |
California Proposition 65 substances | Yes | Yes |
RoHS | compliant with exemption | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight | 6(c): Copper alloy containing up to 4 % lead by weight |
REACH Annex XVII substances | Not contained | Not contained |
REACH SVHC substances | Yes | Yes |
Layer thickness | ≥ 0.76 µm | |
Surface (contacts) | Gold plated | Noble metal over Ni |
Material (contacts) | Copper alloy|PBFE / PBTP / PI | Copper alloy|PBFE / PBTP / PI |
Commercial data | ||
eCl@ss | 27440204 Contact for industrial connectors | 27440204 Contact for industrial connectors |
Net weight | 1.82 g | 1 g |
GTIN | 5713140099425 | 5713140099289 |
ETIM | EC000796 | EC000796 |
European customs tariff number | 85366990 | 85366990 |
Country of origin | Czechia | Czechia |
Packaging size | 20 | 20 |