D SUB MIXED MA CRIMP/CRIMP COAX 75 OHMS_
Article No.: 09 69 282 5232
Image is for illustration purposes only. Please refer to product description.
D SUB MIXED MA CRIMP/CRIMP COAX 75 OHMS_
Article No.: 09 69 282 5232
to see prices and availability.
Properties Overview
Product Details
Category | Contacts |
---|---|
Series | D-Sub |
Identification | Mixed |
Type of contact | Coaxial contact |
Description of the contact | Straight |
for cables RG 59 | |
Features | Tool setting: 5 for AWG 24 |
Outer ferrule: crimp in tool cavity A |
Termination method | Crimp/crimp termination |
---|---|
Gender | Male |
Manufacturing process | Turned contacts |
Rated current | ≤ 2 A |
---|---|
Rated voltage | 250 V |
Insulation resistance | >109 Ω |
Contact resistance | 2.7 mΩ for inner contact die |
2.7 mΩ for outer ferrule | |
Impedance | 75 Ω |
Stripping length | 3.7 mm for inner contact die |
4.3 mm Shielding | |
9 mm cable jacket | |
Limiting temperature | -55 ... +135 °C |
Insertion force | ≤ 7 N |
Withdrawal force | ≤ 7 N |
Performance level | NM 30 (S4) |
1 | |
Mating cycles | ≥ 500 |
Test voltage U<sub>r.m.s.</sub> | 0.75 kV @ 50 Hz |
Frequency | 0 ... 2 GHz |
Material (contacts) | Copper alloy |
---|---|
PBFE / PBTP / PI | |
Surface (contacts) | Noble metal over Ni |
Layer thickness | ≥ 0.76 µm |
Layer thickness | ≥ 30 µinch |
Material (locking) | Copper alloy |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | ecef7555-f643-4ceb-a337-fc54762297f1 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Packaging size | 20 |
---|---|
Net weight | 2.44 g |
Country of origin | Czechia |
European customs tariff number | 85366990 |
GTIN | 5713140099296 |
ETIM | EC000796 |
eCl@ss | 27440204 Contact for industrial connectors |
Previous
Next