D-SUB HD FE RA 15P PL3_4-40 NUT AND
Article No.: 09 56 152 7612
![D-SUB HD FE RA 15P PL3_4-40 NUT AND](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/0956152X612_20220822_233530229/0956152X612_20220822_233530229_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![D-SUB HD FE RA 15P PL3_4-40 NUT AND](/assets/images/3d-gallery-thumbnail.png)
![D-SUB HD FE RA 15P PL3_4-40 NUT AND](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/0956152X612_20220822_233530229/0956152X612_20220822_233530229_S.jpg)
D-SUB HD FE RA 15P PL3_4-40 NUT AND
Article No.: 09 56 152 7612
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Element | Connector |
---|---|
Description of the contact | Stamped |
Angled | |
Series | D-Sub |
Category | Connectors |
Identification | High Density |
Size | D-Sub 1 |
---|---|
Locking type | Fixing flange with thread 4-40 UNC |
Termination method | Wave soldering termination |
Gender | Female |
Number of contacts | 15 |
PCB fixing | With board locks |
PCB thickness | 1.6 mm |
---|---|
Distance between rows | 1.98 mm |
Limiting temperature | -40 ... +85 °C |
Contact resistance | < 25 mΩ |
Rated current | 2 A |
Mating cycles | ≥ 50 |
Tightening torque | ≤0.6 Nm Female screw lock |
Contact spacing (termination side) | 2.29 mm |
Insulation resistance | > 5 x 109 Ω |
Hot plugging | No |
Clearance distance | ≥ 1 mm |
Creepage distance | ≥ 1 mm |
Test voltage U<sub>r.m.s.</sub> | 1 kV |
Installation height | 6.3 mm |
Isolation group | IIIa (175 ≤ CTI < 400) |
Performance level | 3 |
Specifications | DIN 41652 |
---|
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Noble metal over Ni Mating side |
Sn over Ni Termination side | |
Material flammability class acc. to UL 94 | V-0 |
Colour (insert) | Black |
Material (insert) | Thermoplastic resin, glass-fibre filled (PBTP) |
Shell: steel, nickel plated | |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | ecef7555-f643-4ceb-a337-fc54762297f1 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Antimony trioxide |
Lead | |
Nickel | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
eCl@ss | 27440214 D-Sub coupler |
---|---|
Net weight | 8.72 g |
Packaging size | 100 |
Country of origin | China |
European customs tariff number | 85366990 |
GTIN | 5713140071278 |
ETIM | EC001136 |
Previous
Next