Cable Sealing EMC M25 x 1,5 Han Q 8/0
Article No.: 19 62 000 5057
![Cable Sealing EMC M25 x 1,5 Han Q 8/0](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/19_62_000_5056_20220822_224107082/19_62_000_5056_20220822_224107082_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Cable Sealing EMC M25 x 1,5 Han Q 8/0](/assets/images/3d-gallery-thumbnail.png)
![Cable Sealing EMC M25 x 1,5 Han Q 8/0](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/19_62_000_5056_20220822_224107082/19_62_000_5056_20220822_224107082_S.jpg)
Cable Sealing EMC M25 x 1,5 Han Q 8/0
Article No.: 19 62 000 5057
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Series of hoods/housings | Han-Compact® |
---|---|
Type of accessory | Cable gland |
Description of the accessory | EMC version |
for hoods | |
Category | Accessories |
Clamping range | 10.5 ... 14 mm |
---|---|
Size | M25 |
Shielding diameter | 6 ... 11 mm |
Wrench size | 28 |
Material (cable glands) | Metal |
---|---|
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
eCl@ss | 27140807 Additional components cable gland |
---|---|
Net weight | 0.19 g |
Packaging size | 10 |
Country of origin | Germany |
European customs tariff number | 84849000 |
GTIN | 5713140132153 |
ETIM | EC003608 |
Previous
Next