Cable Seal plastic M25x1.5 14-17mm
Article No.: 19 12 000 5158
![Cable Seal plastic M25x1.5 14-17mm](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/19_12_000_5157_RGB01/19_12_000_5157_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Cable Seal plastic M25x1.5 14-17mm](/assets/images/3d-gallery-thumbnail.png)
![Cable Seal plastic M25x1.5 14-17mm](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/19_12_000_5157_RGB01/19_12_000_5157_RGB01_S.jpg)
Cable Seal plastic M25x1.5 14-17mm
Article No.: 19 12 000 5158
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Series of hoods/housings | Han-Compact® |
---|---|
Type of accessory | Cable gland |
Description of the accessory | for hoods |
for cable to cable housing | |
Category | Accessories |
Clamping range | 14 ... 17 mm |
---|---|
Size | M25 |
Limiting temperature | -40 ... +100 °C |
Degree of protection acc. to IEC 60529 | IP65 |
Wrench size | 30 |
Material (cable glands) | Thermoplastic |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Colour (cable gland) | Black |
eCl@ss | 27140807 Additional components cable gland |
---|---|
Net weight | 11.4 g |
Packaging size | 10 |
Country of origin | Germany |
European customs tariff number | 84849000 |
GTIN | 5713140124073 |
ETIM | EC003608 |
Previous
Next