Cable Gland M20 6-13 mm Stainless Steel
Article No.: 19 44 000 5082
![Cable Gland M20 6-13 mm Stainless Steel](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/19_44_000_5082_RGB01/19_44_000_5082_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Cable Gland M20 6-13 mm Stainless Steel](/assets/images/3d-gallery-thumbnail.png)
![Cable Gland M20 6-13 mm Stainless Steel](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/19_44_000_5082_RGB01/19_44_000_5082_RGB01_S.jpg)
Cable Gland M20 6-13 mm Stainless Steel
Article No.: 19 44 000 5082
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Series of hoods/housings | Han-INOX® |
---|---|
Type of accessory | Cable gland |
Category | Accessories |
Clamping range | 6 ... 13 mm |
---|---|
Size | M20 |
Material (cable glands) | Stainless steel |
---|---|
Material (clamping ring) | Polyamide (PA) |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
eCl@ss | 27140801 Screwed cable gland (electrical) |
---|---|
Net weight | 30 g |
Packaging size | 10 |
Country of origin | Germany |
European customs tariff number | 84849000 |
GTIN | 5713140131903 |
ETIM | EC000441 |
Previous
Next