InduCom9 MVB/WTB male PL1 UNC set sb
Article No.: 66 63 009 5032 777
Image is for illustration purposes only. Please refer to product description.
InduCom9 MVB/WTB male PL1 UNC set sb
Article No.: 66 63 009 5032 777
to see prices and availability.
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | D-Sub |
Element | Bus interface |
Specification | MVB/WTB interface |
Termination method | Cage-clamp termination |
---|---|
Gender | Male |
Size | D-Sub 1 |
Number of contacts | 9 |
Version | Top entry |
Number of cable entries | 2 |
Cable entry | 2x |
Locking type | Hexagonal screw Thread 4-40 UNC |
Pack contents | Blind plate |
Crimp flange | |
Crimp ferrule |
Previous
Next