F+B Hybridcbl, f/m st/st 7,5m
Article No.: 33 50 303 7140 075
Image is for illustration purposes only. Please refer to product description.
F+B Hybridcbl, f/m st/st 7,5m
Article No.: 33 50 303 7140 075
to see prices and availability.
Properties Overview
Product Details
Category | System cabling |
---|---|
Series | HanĀ® F+B |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | HanĀ® F+B |
Male Straight | |
Connector 2 | HanĀ® F+B |
Female Straight | |
Type of cable | Hybrid cable (copper / copper) |
Cable length | 7.5 m |
---|---|
Number of cores | 13 |
Core structure | 2x 2x AWG 22 |
2x 0.75 mmĀ² | |
2x 1.5 mmĀ² | |
5G 2.5 mmĀ² | |
Number of contacts | 12 |
Number of data contacts | 4 |
Number of signal contacts | 4 |
Number of power contacts | 4 |
PE contact | Yes |
Previous
Next