M5-PFT-CRIMP-4P-ACOD-M-0.2
Article No.: 21 47 000 0001
Image is for illustration purposes only. Please refer to product description.
M5-PFT-CRIMP-4P-ACOD-M-0.2
Article No.: 21 47 000 0001
to see prices and availability.
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | Circular connectors M5 |
Element | Panel feed through |
Specification | With conductors |
for front mounting |
Gender | Male |
---|---|
Shielding | Unshielded |
Number of contacts | 4 |
Coding | A-coding |
Locking type | Screw locking |
Previous
Next