M12 Cable Assembly B-cod an/- f/- 10,0m
Article No.: 21 34 910 0487 100
Image is for illustration purposes only. Please refer to product description.
M12 Cable Assembly B-cod an/- f/- 10,0m
Article No.: 21 34 910 0487 100
to see prices and availability.
Properties Overview
Product Details
Type of cable | (2xAWG24/19) PUR violett Show details |
---|---|
Connector 1 | M12 B 4pole female angled overmolded Show details |
Category | System cabling |
---|---|
Series | Circular connectors M12 |
Element | Cable assemblies |
Specification | Pre-assembled on one side |
Connector 1 | M12 B-coding |
Female Angled | |
Type of cable | Copper cable (round) |
Cable length | 10 m |
---|---|
Number of cores | 2 |
Core structure | 2x AWG 24 |
Coding | B-coding |
Previous
Next