M8-Screw-4P-M-ANG
Article No.: 21 02 359 3401
Image is for illustration purposes only. Please refer to product description.
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | Circular connectors M8 |
Element | Cable connector |
Specification | Angled |
Termination method | Screw termination |
---|---|
Gender | Male |
Shielding | Unshielded |
Number of contacts | 4 |
Coding | A-coding |
Locking type | Screw locking |
Previous
Next