DSUB MA STR CRIMP CONTACT 30A POWER
Article No.: 09 69 282 5422
Image is for illustration purposes only. Please refer to product description.
DSUB MA STR CRIMP CONTACT 30A POWER
Article No.: 09 69 282 5422
to see prices and availability.
Properties Overview
Product Details
Category | Contacts |
---|---|
Series | D-Sub |
Identification | Mixed |
Type of contact | Crimp contact |
Description of the contact | Straight |
Features | Tool setting: 7 for AWG 10 and 6 for AWG 12 |
Termination method | Crimp termination |
---|---|
Gender | Male |
Manufacturing process | Turned contacts |
Conductor cross-section | 4 ... 6 mm² |
---|---|
Conductor cross-section [AWG] | AWG 12 ... AWG 10 |
Rated current | ≤ 30 A |
Contact resistance | ≤ 1 mΩ |
Stripping length | 7.5 mm |
Limiting temperature | -55 ... +155 °C |
Insertion force | ≤ 7 N |
Withdrawal force | ≈ 5 N |
Performance level | NM 30 (S4) |
1 | |
Mating cycles | ≥ 500 |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Noble metal over Ni |
Layer thickness | ≥ 0.76 µm |
Layer thickness | ≥ 30 µinch |
Material (locking) | Copper alloy |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | ecef7555-f643-4ceb-a337-fc54762297f1 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Packaging size | 100 |
---|---|
Net weight | 2.453 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140099340 |
ETIM | EC000796 |
eCl@ss | 27440204 Contact for industrial connectors |
Previous
Next