MPP-PFT-ix/ix-10p-F-P-B-cod
Article No.: 09 51 221 0002
Image is for illustration purposes only. Please refer to product description.
MPP-PFT-ix/ix-10p-F-P-B-cod
Article No.: 09 51 221 0002
to see prices and availability.
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | HARTING Mini PushPull |
Identification | HARTING ix Industrial® |
Element | Panel feed trough set |
Type of hood/housing | Bulkhead mounted housing |
Features | Suitable for all PoE versions |
Shielding | Fully shielded, 360° shielding contact |
---|---|
Number of contacts | 10 |
Coding | Type B |
Locking type | PushPull |
Pack contents | incl. seal, 2x HARTING ix Industrial®-jack type B (Signal) and board drillings for M2.5 |
Rated current | ‌ 1.5 A |
---|---|
Rated current | 3 A per contact when used with 4 contacts (1,2,6,7) |
Rated voltage | ‌ 50 V AC |
‌ 60 V DC | |
Insulation resistance | >100 MΩ |
Limiting temperature | -40 ... +70 °C |
Storage temperature | -60 ... +85 °C |
Relative humidity | 95 % Non-condensing (operation) |
95 % Non-condensing (storage/transport) | |
Mating cycles | ≥ 750 |
Degree of protection acc. to IEC 60529 | IP65 / IP67 |
Test voltage U<sub>r.m.s.</sub> | 0.5 kV (contact-contact) |
0.5 kV (contact-shielding) | |
Vibration resistance | 10-500 Hz, 5 g, 0.35 mm, 2h/axis |
5.72 m/s² acc. to IEC 61373 Category 1 Class B | |
Shock resistance | 50 g / 11 ms, 3 shocks / axis and direction |
5 g / 30 ms, 5 shocks / axis and direction acc. to IEC 61373 Category 1 Class B |
Material (insert) | Liquid crystal polymer (LCP) |
---|---|
Colour (insert) | Black |
Material (contacts) | Copper alloy |
Material (hood/housing) | Polybutylene terephthalate (PBT) |
Colour (hood/housing) | Black |
Material (seal) | PTS |
Colour (seal) | Yellow |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
Specifications | IEC 61076-3-124 Type B |
---|---|
UL / CSA | |
Packaging size | 1 |
---|---|
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140223431 |
ETIM | EC002636 |
eCl@ss | 27440114 Rectangular connector (for field assembly) |
Previous
Next