DIN-Signal coax f, solder/crimp, 50Ohm
Article No.: 09 03 000 6274
Image is for illustration purposes only. Please refer to product description.
DIN-Signal coax f, solder/crimp, 50Ohm
Article No.: 09 03 000 6274
to see prices and availability.
Properties Overview
Product Details
Category | Contacts |
---|---|
Series | DIN 41612 |
har-modular® | |
Type of contact | Coaxial contact |
Description of the contact | Straight |
With knurled area | |
Contacts for | DIN 41612 Type M |
DIN 41612 Type M invers | |
DIN 41612 Type MH 21+5 | |
DIN 41612 Bauform M 0+2 | |
har-modular® M module, male, angled | |
har-modular® M module, male, straight |
Termination method | Solder/crimp termination |
---|---|
Gender | Female contact for male connectors |
Connection type | Motherboard to daughtercard |
Mezzanine | |
Extender card | |
PCB to cable | |
Manufacturing process | Turned contacts |
Previous
Next