har-modular H3 module female faston
Article No.: 02 54 903 1301
Image is for illustration purposes only. Please refer to product description.
har-modular H3 module female faston
Article No.: 02 54 903 1301
to see prices and availability.
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | har-modularĀ® |
Identification | H3 module |
Element | Cable connector |
Specification | Female connector |
Description of the contact | Straight |
Width of the module | 10.16 mm |
---|---|
Termination method | Faston |
Connection type | PCB to cable |
Number of contacts | 3 |
Previous
Next