Male straight kit connector (A=30,45)
Article No.: 02 53 000 0002
Image is for illustration purposes only. Please refer to product description.
Male straight kit connector (A=30,45)
Article No.: 02 53 000 0002
to see prices and availability.
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | har-modular® |
Element | Male connector |
Specification | Pre-assembled connector |
Description of the contact | Straight |
Installed modules | 2x 02539000002 https://b2b.harting.com/02539000002 |
---|---|
2x 02539010451 https://b2b.harting.com/02539010451 | |
2x 09030006136 https://b2b.harting.com/09030006136 | |
Length | 30.45 mm |
Termination method | Reflow soldering termination (THR) |
Wave soldering termination | |
Connection type | Mezzanine |
Previous
Next