DIN-Signal harbus64-160FP-4,5-5C1-AU50T
Article No.: 02 02 160 8201
Image is for illustration purposes only. Please refer to product description.
DIN-Signal harbus64-160FP-4,5-5C1-AU50T
Article No.: 02 02 160 8201
to see prices and availability.
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | har-busĀ® 64 |
Element | Female connector |
Description of the contact | Straight |
Termination method | Press-in termination |
---|---|
Connection type | Motherboard to daughtercard |
Number of contacts | 160 |
Contact configuration | Rows z, a, b, c, and d, positions 1, 2, ... , 31, 32 |
Termination length | 4.5 mm |
5 mm | |
PCB fixing | With fixing flange |
Previous
Next