DIN-Signal harbus64-160MR-3,0C1-2-V4
Article No.: 02 01 160 2101
Image is for illustration purposes only. Please refer to product description.
DIN-Signal harbus64-160MR-3,0C1-2-V4
Article No.: 02 01 160 2101
to see prices and availability.
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | har-bus® 64 |
Element | Male connector |
Description of the contact | Angled |
Termination method | Reflow soldering termination (THR) |
---|---|
Wave soldering termination | |
Connection type | Motherboard to daughtercard |
Extender card | |
Number of contacts | 160 |
Contact configuration | Rows z, a, b, c, and d, positions 1, 2, ... , 31, 32 |
Leading contact on position | d1 |
d2 | |
d31 | |
d32 | |
PCB fixing | With fixing flange |
Previous
Next