HARTING @ IREE 2023


HARTING @ IREE 2023

HARTING @ IREE 2023

logo-iree2.jpg

HARTING will present our solutions for "Shaping the future of Railway Connectivity" at the exhibition. We will be showcasing to you the powerful connectivity to support your business data, signal, power.
Visit our booth to find out how we can customised a solution to your business needs.

  • Date Of Event:

    12 October (Thursday) to 14 October (Saturday), 2023

  • Exhibition Timing:

    10:00 ~ 18:00

  • Exhibition Location:​

    New Delhi, India​

  • Venue:
    Pragati Maidan, New Delhi

  • HARTING Booth no.:

    Hall A5, Booth 5.93​

IREE Social Media  Banner-2023.jpg

Product Highlights

Han® push-in connection technology

  • Up to 30 % less assembly time with direct insertion of the conductor into the contact chamber

  • Easy handling due to tool - less termination

  • Cost savings compared to alternative termination technologies

  • Maximal flexibility - as termination can be made for ferrules, stranded wires and solid conductors

  • Plug compatibility with identical products with other termination technologies

Han-Modular® The modular connector

The foundation for today's industrial transformation is formed by basic technologies such as interfaces for the transmission of power, data and signals. HARTING is therefore launching the Han-Modular® Domino modules, which will take the world of modular industrial connectors to the next level. They open up new possibilities for optimisation, including space and weight savings of up to 50%, thus reducing the CO2 footprint.

Han-Modular®

har-flexicon®

The har-flexicon® connector from HARTING is the miniature SMD connector for the quick connection of single conductors and provides a perfect connection between peripherals and PCB for industrial devices.

Discover

har-flex®

A special feature of the har-flex® product family and modular manufacturing is the combination of signal and power contacts: the birth of the har-flex® Hybrid. Thus, compact and versatile connectivity solutions can be implemented that are ideal for miniaturised PCBs.

Discover

DIN Connectors

The DIN connectors has proven itself millions of times as a tested classic for connecting circuit boards and backbones. HARTING customers praise its robustness and the continual advancements and optimisations.

DIN Signal

Circular connectors

As one of the largest manufacturers of industrial connection technology, HARTING has a comprehensive portfolio of circular connectors in all common sizes and codings. The product range includes circular connectors, overmoulded cable assemblies as well as PCB connectors and panel feed throughs that can be assembled on-site.

Cable connectors and cable assemblies

Han® B

  • Many variations: for precise industrial applications

  • A proven hoods/housings made of powder-coated die-cast aluminium

  • IP65 / IP67

  • Locking levers: Han-Easy Lock®

Han-Eco® B plastic housing

Han® K

  • Combination of signal and power in one insulation body

  • Power range up to 690 V / 100 A

  • Control range up to 400 V / 16 A

  • Available in multiple termination techniques

Learn more about Han® ES Press

M8/M12 Signal System Cabling

Our M8 / M12 signal cabling solutions can be used throughout the entire industrial environment. The key factors are IP protection, plug-in safety, robustness, vibration resistance and EMC safety.

M8 E-shop and product dataM12 E-shop and product data

Han® 1A

The new standard for small, universal industrial connectors
Han® 1A: The compact, robust and economical connector for controllers, small drives and control cabinets.

Han® 1A

Han-Eco®

High-performance plastic connectors
Han-Eco® is a modular connector that carries almost no weight. It forms an ideal solution, when it comes to the optimisation of an interface’s weight and price.

Han-Eco®

Han® HPR HPTC

Transformer connections are exposed to environmental influences including mechanical impacts, water, oil, direct sunlight and ozone, all of which can negatively influence the lifetime of the connections. The new Han® HPR HPTC series was specially developed for railway transformer applications. The Han® HPR standard enables use in harsh environments. Shielding can be reached without shrinking and taping.

Han® HPR HPTC

Han® HPR Compact

  • Can be installed in the tightest of spaces thanks to the space reduction of up to 20 %

  • Can be safely assembled in narrow installation spaces by means of “blind mating” using guide pins

  • Very flexible and expandable with the extender frame

Han® HPR High Performance Transformer Connector (HPTC)

Vario-shell

Standardisation, the reduction of energy consumption as well as easy handling to save installation time are major trends in the railway industry. The new Han® HPR VarioShell was developed as a highly flexible housing system especially for inter-car jumpers. The new Han® family member offers a huge amount of possibilities and benefits.

Han® HPR VarioShell

Han® HPR Single Pole portfolio

The new Han® HPR Single Pole portfolio complements these housings perfectly. The poles transmit power up to 650 A/4 kV AC/DC through reliable Han® HC Modular contacts. The result is high-performance connectors in HPR housings with IP68/69 protection.

Han® HPR Single Poles

Han® HPR PYD 1 to 2

HARTING's new Han® HPR PYD 1 to 2 connector offers a scalable power interface (e. g. to the bogie). The distributor unites the contact multiplication in a standard connector and, thus, provides outstanding flexibility.

Han® HPR High Performance Transformer Connector (HPTC)

U-Adaptor

Han® HPR is a globally recognised standard for connector housings that require special protection against environmental influences whether applied in power generation plants, rail vehicles or ships. Aiming to expand the connector range for harsh environments with limited installation space, HARTING is currently adding the “Han® HPR Compact” hoods and housings to the series.

Han® HPR HPTC

HARTING Tools

HARTING offers a comprehensive portfolio of tools for all relevant termination techniques and assembly steps. The portfolio ranges from simple assembly and disassembly tools, manual and semi-automatic hand tools to fully automated machines – for an efficient processing of contacts and connectors.

tools

HC modular with HPR Hood & Housing

  • Excellent EMC characteristics

  • Metal hoods and housings with excellent corrosion resistance

  • Screw lock made of high-quality stainless steel

  • IP68 / IP69 / IPX9K

LEARN MORE

T1 Industries

For use in demanding environments, HARTING's T1 Industrial® interface is now also available in the familiar M12 format. The Single Pair Ethernet (SPE) technology achieves Industrial Ethernet transmission speeds of up to 10 GBit/s over only one twisted pair of wires. This saves space, resources and costs. Thinner cables and smaller connectors enable efficient Ethernet connections at the industrial field level. This makes the IIoT a reality and achieves TCP/IP communications all the way from the sensor to the cloud.

Discover

ix Industrial

The trend towards miniaturisation is omnipresent, demanding that objects, such as flat mobile devices, displays, controllers, cameras and sensors become smaller and smaller. With this panel feed through assembly based on a using HARTING ix Industrial® and M12 X-coded connectors, HARTING offers a solution that, on the one hand, follows the miniaturisation trend and, on the other hand, combines IP65/67 characteristics with the familiar M12 mating face of industrial applications.

Discover

Exhibition photos

Exhibition photos1
IREE 2023-4.jpg
IREE 2023-1.jpg
IREE 2023-5.jpg
IREE 2023-6.jpg
IREE 2023-3.jpg