Exploring the Endless Possibilities in Optimizing Connectivity
Discover the cutting-edge innovations in PCB design and Ethernet connector technology that are revolutionizing data transfer speed and reliability in today's electronic devices.
The Future of Connectivity: PCB, Ethernet and circular connectors Technology Unleased
In today's fast-paced world, maximizing data transfer efficiency is crucial. With industries shifting towards digital platforms, PCB and Ethernet technology are constantly evolving to enhance speed, reliability, and scalability. By incorporating advanced materials and designs, these connectors can support higher data rates while minimizing signal loss. This leads to improved performance, reduced latency, and ultimately more efficient data transfer processes. This webinar aims to provide valuable insights into how advancements in PCB and Ethernet connectors technology can enhance data transfer efficiency for businesses across various industries.
Contents:
The fundamentals and importance of PCB and Ethernet connectors in data transfer processes.
Latest trends and Innovations that shaping the telecommunication world.
Real-world examples showcasing the impact of advanced circular connectors technology on data transfer efficiency in different industries.
How the selection of right connectors can optimize the energy efficiency.
Board to Board and Board to Cable connectors.
IP20 & IP 65 protection.
Range of applications.
Know about the flexible and robust connections of HARTING!
On-Demand-Web-Seminar
Q&A Sessions
HARTING e-commerce platforms for device connectivity
Leading market applications
Comprehensive web-seminar video available after registrations
60 minutes
Speaker
Anup Kapadia
Product Manager – EC Segment
HARTING India Pvt Ltd.
Brochures
Web-seminar selected FAQ
SPE is not intended to replace the solutions currently available on the market such as RJ45 or M12 (D & X-Coded), but to extend them. The approach of SPE is to bring Ethernet to places where Ethernet is not used today.
Since a completely new infrastructure is required for SPE, HARTING has developed the ECO system shown below. This shows which components are necessary for the new technology in order to make it usable and also shows what possible application fields can look like.
Yes, we can use iX Industrial connector for high shock and vibration environments. Resistant to shock and vibration, it is designed for 5000 mating cycles & two snap-in metal hooks ensure a safe connection of receptacle and plug.
Furthermore, HARTING Mini PushPull iX Industrial connector range offers IP65 & IP67 ingress protection and higher shock and vibration for harsh Industrial environment for indoor and outdoor applications.
Yes, HARTING has provided enhanced Digital service through which customer can download more than 10 useful engineering data like Datasheet, CAD files, Images, Product declaration, Type sheet etc. for product list of up to 50 parts nos.
This service is available upon signing in on HARTING website:
HARTING M12 D-Coded connectors are available in Screw, pre-Link IDC, IDC (HARAX®) and Crimp Termination technologies.
Industrial RJ45 connectors can be used for Robotic applications based on the location and type of application. Industrial RJ45 connectors (example: RJ Multifeature) can be used in Robotic control cabinet for indoor application where there is no shock and vibration.
HARTING PushPull Range of RJ45 connectors and HARTING Han 3A RJ45 connectors can be used in harsh environment of IP65 & IP67 like in dress-pack, robot foot/ground cabling and servo drive applications where there is continuous movement and vibration.
Please connect with our Subject Matter Experts