ix Type A OM - RJ45 Profinet B PVC 0.5m
Article No.: 33 48 314 7409 005
Image is for illustration purposes only. Please refer to product description.
ix Type A OM - RJ45 Profinet B PVC 0.5m
Article No.: 33 48 314 7409 005
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | HAR PROFINET Typ B 4xAWG22/7 PVC Show details |
---|---|
Connector 1 | ix PP IP20 Type A OM IDC straight Show details |
Connector 2 | DualBoot RJ45 IP20 Cat. 5, 4pol. overm Show details |
Category | System cabling |
---|---|
Series | HARTING ix Industrial® |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | HARTING ix Industrial® PushPull IP20 |
Type A | |
Overmoulded | |
IDC termination | |
Connector 2 | HARTING DualBoot RJ45 |
Type of cable | Copper cable (round) |
Cable length | 0.5 m |
---|---|
Number of cores | 4 |
Core structure | 4x AWG 22/7 |
Number of contacts | 10 |
Transmission characteristics | Cat. 5 Class D up to 100 MHz |
---|---|
Data rate | 10 Mbit/s |
100 Mbit/s | |
Limiting temperature | -30 ... +70 °C unmoved |
-20 ... +60 °C moved |
Material (cable) | PVC |
---|---|
Colour (cable) | Green |
Specifications | IEC 60332-1-2 Flame retardancy |
---|---|
UN/ECE-R 118 fire protection for rolling stock | |
PROFINET | Yes |
Packaging size | 1 |
---|---|
Country of origin | Latvia |
European customs tariff number | 85444290 |
GTIN | 5713140332317 |
eCl@ss | 27061801 Data and communication cable (copper) |
Previous
Next