ix Type A OM - DB RJ45 Cat.6A Rail 5.0m
Article No.: 33 48 314 7819 050
Image is for illustration purposes only. Please refer to product description.
ix Type A OM - DB RJ45 Cat.6A Rail 5.0m
Article No.: 33 48 314 7819 050
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Connector 1 | ix PP IP20 Type A OM IDC straight Show details |
---|---|
Connector 2 | DualBoot RJ45 IP20Cat.6A8pol overm black Show details |
Category | System cabling |
---|---|
Series | HARTING ix Industrial® |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | HARTING ix Industrial® PushPull IP20 |
Type A | |
Overmoulded | |
IDC termination | |
Connector 2 | HARTING DualBoot RJ45 |
Type of cable | Copper cable (round) |
Description of the cable | for railway applications |
Features | electron beam crosslinked Comp 752 |
Cable length | 5 m |
---|---|
Number of cores | 8 |
Core structure | 4x 2x AWG 26/7 |
Number of contacts | 8 |
Transmission characteristics | Cat. 6A Class EA up to 500 MHz |
---|---|
Data rate | 10 Mbit/s |
100 Mbit/s | |
1 Gbit/s | |
2.5 Gbit/s | |
5 Gbit/s | |
10 Gbit/s | |
Limiting temperature | -40 ... +80 °C unmoved |
-40 ... +80 °C moved |
Material (cable) | Polyolefin copolymer electron beam crosslinked Comp 752 |
---|---|
Colour (cable) | Black |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R15 (HL 1-3) |
R16 (HL 1-3) |
Specifications | EN 45545-2 Fire protection on railway vehicles |
---|---|
EN 50264-1 Fire protection on railway vehicles | |
EN 50306-1 Fire protection on railway vehicles | |
NFPA 130 Fire protection on railway vehicles | |
UN/ECE-R 118 fire protection for rolling stock | |
EN 50155 Shock and vibration resistance | |
EN 60811-403 Resistance to ozone | |
EN 60811-404 Oil resistance | |
EN 50618 UV resistant | |
IEC 61076-3-124 |
Packaging size | 1 |
---|---|
Country of origin | Latvia |
European customs tariff number | 85444290 |
GTIN | 5713140333154 |
eCl@ss | 27060390 Ready-made data cable (unspecified) |
Previous
Next