ix Industrial 10A-1 plug A1-I26

Article No.: 09 45 181 2581 XL


New
NewConnectors

ix Industrial 10A-1 plug A1-I26

Article No.: 09 45 181 2581 XL

to see prices and availability.

0

Properties Overview

Connectors Cable connector Angled bottom IDC termination Rated current: ‌1.5 A Contacts: 8 + 2x GND Copper alloy Au ≥ 0.2 µm over Ni ≥ 2 µm Mating side, Au ≥ 0.03 µm over Ni ≥ 2 µm Termination side Material: Polycarbonate (PC) Degree of protection: IP20

Product Details


Category Connectors
Series HARTING ix Industrial®
Identification Data
Element Cable connector
Specification Angled bottom
Termination method IDC termination
Shielding Fully shielded, 360° shielding contact
Number of contacts 8
further contacts + 2x GND
Coding Type A
Pack contents Bulk packaging
Conductor cross-section [AWG] AWG 28/7 ... AWG 26/7
Wire outer diameter 0.95 ... ‌1.05 mm
Rated current ‌ 1.5 A
Rated current 3 A per contact when used with 4 contacts (1,2,6,7)
Rated voltage ‌ 50 V AC
‌ 60 V DC
Transmission characteristics Cat. 6A Class EA up to 500 MHz
Data rate ‌ 10 Mbit/s
‌ 100 Mbit/s
‌ 1 Gbit/s
‌ 2.5 Gbit/s
‌ 5 Gbit/s
‌ 10 Gbit/s
Insulation resistance >500 MΩ
Contact resistance ≤ 30 mΩ
Shielding resistance ≤ 100 mΩ
Limiting temperature -40 ... +85 °C
Storage temperature -30 ... +60 °C
Relative humidity 95 % Non-condensing (operation)
95 % Non-condensing (storage/transport)
Insertion force ≤ 25 N
Withdrawal force ≤ 25 N
Mating cycles ≥ 5,000
Degree of protection acc. to IEC 60529 IP20
Cable diameter 5.5 ... 7.2 mm
Test voltage U<sub>r.m.s.</sub> 0.5 kV
Retention force ≥80 N locking
Material (insert) Polyamide (PA)
Colour (insert) Black
Material (shielding) Stainless steel
Ni ≥ 1 µm Termination side (shielding case)
Ni ≥ 0.2 µm Termination side (shielding shell)
Material (contacts) Copper alloy
Surface (contacts) Au ≥ 0.2 µm over Ni ≥ 2 µm Mating side
Au ≥ 0.03 µm over Ni ≥ 2 µm Termination side
Material (hood/housing) Polycarbonate (PC)
Colour (hood/housing) Grey
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Specifications IEC 61076-3-124
EN 45545-2
IEEE 802.3af Power over Ethernet (PoE)
IEEE 802.3at Power over Ethernet (PoE+)
IEEE 802.3bt Power over Ethernet (4PPoE)
UL / CSA UL 1977 ECBT2.E102079
CSA-C22.2 No. 182.3 ECBT8.E102079
PROFINET Yes
Packaging size 100
Net weight 5.03 g
Country of origin Japan
European customs tariff number 85366990
GTIN 5713140223233
ETIM EC002636
eCl@ss 27440114 Rectangular connector (for field assembly)
Previous
Next