SHORT LOCKING SCREW 4-40 UNC
Article No.: 09 67 002 9008
Image is for illustration purposes only. Please refer to product description.
SHORT LOCKING SCREW 4-40 UNC
Article No.: 09 67 002 9008
to see prices and availability.
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | D-Sub |
Type of accessory | Locking screw, short |
Description of the accessory | Thread 4-40 UNC |
RoHS | compliant with exemption |
---|---|
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | ecef7555-f643-4ceb-a337-fc54762297f1 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Packaging size | 100 |
---|---|
Net weight | 2.791 g |
Country of origin | Germany |
European customs tariff number | 73181558 |
GTIN | 5713140088023 |
ETIM | EC002943 |
eCl@ss | 27440292 Connector component (accessories) |
Previous
Next