PPv4 2.0 Power 48V/12A 4G1,5qmm PUR 1.0m
Article No.: 33 59 222 0100 002
Image is for illustration purposes only. Please refer to product description.
PPv4 2.0 Power 48V/12A 4G1,5qmm PUR 1.0m
Article No.: 33 59 222 0100 002
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | System cabling |
---|---|
Series | HARTING PushPull (V4) |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | HARTING PushPull (V4) |
Power 4 poles | |
Connector 2 | HARTING PushPull (V4) |
Power 4 poles | |
Type of cable | Copper cable (round) |
Description of the cable | Wiring 1:1 |
Cable length | 1 m |
---|---|
Number of cores | 4 |
Core structure | 4G 1.5 mm² |
Termination method | Crimp termination |
Shielding | Unshielded |
Number of contacts | 4 |
Locking type | PushPull |
Conductor cross-section | 1.5 mm² |
---|---|
Rated current | 12 A |
Rated voltage | 48 V |
Limiting temperature | -40 ... +70 °C |
Degree of protection acc. to IEC 60529 | IP65 |
Vibration resistance | 10-500 Hz, 5 g, 0.35 mm, 2h/axis |
5.72 m/s² acc. to IEC 61373 Category 1 Class B | |
Shock resistance | 25 g / 11 ms, 3 shocks / axis and direction |
5 g / 30 ms, 5 shocks / axis and direction acc. to IEC 61373 Category 1 Class B |
Material (cable) | PUR (polyurethane) |
---|---|
Colour (cable) | Grey |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | f8cff76a-cfcd-483f-bd6f-e74c7e7419d1 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Specifications | IEC 61076-3-106 Variant 4 (V4) |
---|
Packaging size | 1 |
---|---|
Country of origin | Latvia |
European customs tariff number | 85444290 |
GTIN | 5713140246485 |
ETIM | EC002599 |
eCl@ss | 27060390 Ready-made data cable (unspecified) |
Previous
Next